DetachFixClose

CP6600, CP6606 | Economy built-in Panel PC

CP6600, CP6606 | Economy built-in Panel PC

CP6600, CP6606 | Economy built-in Panel PC

CP6600, CP6606 | Economy built-in Panel PC

CP6600, CP6606 | Economy built-in Panel PC

CP6600, CP6606 | Economy built-in Panel PC

CP6600, CP6606 | Economy built-in Panel PC

CP6600, CP6606 | Economy built-in Panel PC

CP6600, CP6606 | Economy built-in Panel PC

CP6600, CP6606 | Economy built-in Panel PC

CP6600, CP6606 | Economy built-in Panel PC

CP6600, CP6606 | Economy built-in Panel PC

CP6600, CP6606 | Economy built-in Panel PC

Economy control panels and panel PCs

Economy control panels and panel PCs

Reliable data backup for IPCs with the 1-second UPS

The new price/performance class for PC-based control technology

The CP6600 and CP6606 built-in Panel PCs are designed for installation in the front of a control cabinet or control housing and can be used for a variety of applications in machine construction and plant engineering – for example, as a stand-alone controller with the TwinCAT automation software running on Windows Embedded Compact 7 or as a remote desktop display. They are available with two different touch screen displays with a 7 or 10.1-inch screen size.

Scalable performance

Both sizes are available with an Arm® Cortex®-A8 processor.

 

Highest data availability and data security

The CP6600 and CP6606 Panel PCs are equipped with a microSD card and therefore contain no rotating components.

A 24 V power supply unit is included with both variants, optionally also with a capacitive uninterruptible power supply (1-second UPS) and NOVRAM for fail-safe data storage.

 

Flexible expansion options

The optional C9900-G07x push-button extensions supplement the built-in Panel PCs by an emergency stop and three push-buttons with signal lamps.

Accessibility of the components

Both the microSD card and the lithium battery for the system clock are accessible from the rear side in the connector bracket.

 

Central EtherCAT control

In conjunction with the TwinCAT automation software running on Windows Embedded Compact 7, these devices are ideal for use as small controllers in machine construction and plant engineering.

Due to the independent Ethernet and EtherCAT interfaces, the CP6600 and CP6606 Panel PCs are ideal for use as the compact central unit of an EtherCAT controller.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP6606-0001-0020Arm® Cortex®-A8, 1 GHz (TC2, TC3: 30*)regular delivery
CP6600-0001-0020Arm® Cortex®-A8, 1 GHz (TC2, TC3: 30*)regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2025 - Terms of Use