Beckhoff Press Pictures

Download Product and Press Pictures 2009/2010

EP7041 stepper motor module

The EP7041-0002 EtherCAT Box is intended for the direct connection of stepper motors with incremental encoder up to 5 A.

16.03.10
The EP7041-0002 EtherCAT Box is intended for the direct connection of stepper motors with incremental encoder up to 5 A.

Beckhoff at Photovoltaic Technology Show

The universal PC- and EtherCAT-based control solution from Beckhoff provides for process optimisation and a reduction of costs in photovoltaic production.

12.03.10
The universal PC- and EtherCAT-based control solution from Beckhoff provides for process optimisation and a reduction of costs in photovoltaic production.

Versatile Control Panels and Panel PCs made with stainless steel

The stainless steel Panels and Panel PCs are equipped with 12" and 15" displays. The series includes pure display devices with touch screen and versions with up to two key banks for special functions.

04.03.10
The stainless steel Panels and Panel PCs are equipped with 12" and 15" displays. The series includes pure display devices with touch screen and versions with up to two key banks for special functions.

HD Bus Terminals

The Beckhoff HD Bus Terminals with 16 connection points reduce space requirements in control cabinets. For example, an 8-way switch can be fully wired with 8 digital inputs and 8 digital outputs for status LEDs using the KL1859 HD Bus Terminal, which is only 12 mm wide.

26.02.10
The Beckhoff HD Bus Terminals with 16 connection points reduce space requirements in control cabinets. For example, an 8-way switch can be fully wired with 8 digital inputs and 8 digital outputs
for status LEDs using the KL1859 HD Bus Terminal, which is only
12 mm wide.

CX8090 Embedded PC

The CX8090 Embedded PCs are ideal for a wide range of tasks in building automation: as a building controller, a room/area controller or as decentralised intelligence.

16.02.10
The CX8090 Embedded PCs are ideal for a wide range of tasks in building automation: as a building controller, a room/area controller or as decentralised intelligence.

PC Control in the window production machinery sector

Advanced Beckhoff Industrial PCs provide the basis for PC Control. Beckhoff offers a versatile and integrated control platform for automating the whole process chain of window, door and façade production, ranging from profile cutting to stacking of the finished elements.

10.02.10
Advanced Beckhoff Industrial PCs provide the basis for PC Control. Beckhoff offers a versatile and integrated control platform for automating the whole process chain of window, door and façade production, ranging from profile cutting to stacking of the finished elements.

Beckhoff extends manufacturing depth with the takeover of Smyczek GmbH & Co. KG

The management team at Smyczek GmbH & Co. KG (left to right): Roland Smyczek (EMS services and human resources) and Michael Schlegel (technology).

29.01.10
The management team at Smyczek GmbH & Co. KG (left to right): Roland Smyczek (EMS services and human resources) and Michael Schlegel (technology).

Beckhoff at CeBIT 2010

Beckhoff Industrial PC technology in action in industrial IT applications.

28.01.10
Beckhoff Industrial PC technology in action in industrial IT applications.

EnOcean radio technology

EnOcean radio technology

20.01.10
The range of the battery-free transmitters and receivers can be extended up to a maximum data bus length of 500 m (1640 ft) using the KL6581 EnOcean master terminal and the KL6583 EnOcean transmitter and receiver module.