Product overview Single-touch Panel PCs

Product overview single-touch Panel PCs

The Panel PCs are designed for installation in the front of a control cabinet (CP6xxx) or on a mounting arm system (CP7xxx). In combination with the wide variety of Control Panels as operating units, various add-on PCs result in a large choice of Panel PCs, representing a powerful platform for machine construction and plant engineering applications, for example with the TwinCAT automation software.

The right Panel PC for every application

All Panel PCs are equipped with powerful components from Intel® Atom™ to Core™ i7. The series provides the appropriate Panel PC for every application, according to the available installation space. All housings are optimised in terms of space utilisation and easy accessibility of all components.

The Panel PCs of the CP6xxx and CP7xxx series can be equipped with single-touch functionality, touch pad or different front laminates.

Built-in Panel PCs

CP62xx | Economy-Built-in Panel PC

CP62xx
Economy-Built-in Panel PC

Industrial PC with display,
3½-inch motherboard with one Mini PCI slot

CP65xx | Built-in Panel PC

CP65xx
Built-in Panel PC

Industrial PC with display, ATX motherboard with 3 PCI and 3 PCIe slots

CP66xx | Economy-Built-in Panel PC

CP66xx
Economy-Built-in Panel PC

Industrial PC with display,
3½-inch motherboard

CP6606 | 7-inch “Economy” built-in Panel PC

CP6606
7-inch “Economy” built-in Panel PC

Industrial PC with display,
3½-inch motherboard

CP67xx | Economy-Built-in Panel PC

CP67xx
Economy-Built-in Panel PC

Industrial PC with display,
3½-inch motherboard

CP6706 | 7-inch “Economy” Panel PC

CP6706
7-inch “Economy” Panel PC

Industrial PC with display,
3½-inch motherboard

C33xx | 19-inch Panel PC

C33xx
19-inch Panel PC

Industrial PC with display and keyboard, ATX motherboard with 3 PCI and 3 PCIe slots

C36xx | Built-in Panel PC

C36xx
Built-in Panel PC

Industrial PC with display, ATX motherboard with 3 PCI and 3 PCIe slots

Panel PCs IP 65

CP72xx | Panel PC IP 65

CP72xx
Panel PC IP 65

Industrial PC with display, 3½-inch motherboard, 1 Mini PCI slot

CP77xx | Panel PC IP 65

CP77xx
Panel PC IP 65

Industrial PC with display

CP77xx | Stainless steel Panel PC in IP 65

CP77xx
Stainless steel Panel PC
in IP 65

Industrial PC with display

Accessories

Accessories

Accessories
Adapter to extend/branch out DVI/USB, USB card reader, battery pack, slotbox