Product overview Multi-touch Control Panel

Product overview Multi-touch Control Panel

The multi-touch Control Panels are conceived both for control cabinet installation and for the mounting arm installation. The CP29xx built-in Panel series is implemented with IP 65 protection at the front and IP 20 at the rear. The CP39xx Control Panels for mounting arm installation feature all-round IP 65 protection. The panels CP29xx-0000 and CP39xx-0000 with DVI/USB Extended interface can be operated up to 50 m away from the Industrial PC. With CP-Link 4 – The One Cable Display Link – and CP29xx-0010 and CP39xx-0010 Control Panels the distance between Industrial PC and operating panel can be increased to 100 m. more

Built-in Control Panel

CP29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx
Multi-touch built-in Control Panel with DVI/USB Extended interface

The PC operating terminal for installation in the control cabinet door

Control Panel

CP39xx | Multi-touch Control Panel with DVI/USB Extended interface

CP39xx
Multi-touch Control Panel with DVI/USB Extended interface

The PC operating terminal for mounting arm installation

Accessories

Accessories

Accessories
Push-button extensions, additional keyboard, keyboard shelf and touch screen pen