Highly individual: custom-designed Panels and Panel PCs

Customer-specific multi-touch Panel PCs and Control Panel

As a specialist for PC-based control technology, Beckhoff offers a great variety of Panel PCs and Control Panels of the highest build quality, which are also available as customer-specific solutions. The range stretches from visual adaptations and logos in the customer’s corporate design to individualized configurations with special keys such as emergency stop buttons, scanners, or RFID readers through to complete custom housing design. Highly available and reliable operation are assured through the continuous development and integration of electronic components, displays, and touchscreens. Beckhoff Panel PCs and Control Panels can be operated optionally as stand-alone devices, DVI/USB Extended Control Panels, or via CP-Link 4.

Almost every CP29xx or CP39xx multi-touch Control Panel is available with a standardized push button extension. The CP Configurator supports the individual arrangement and type of buttons, their functionality, colour, sequence or wiring type, even for quantities of 1 or more. The ordering options generated after selection can be easily coordinated with the local Beckhoff sales representative.
CP Configurator

The following examples give further insight into the range of services:

CP3919-1xxx | Multi-touch Control Panel
CP3919-1xxx | Multi-touch Control Panel
CP3919-1xxx | Multi-touch Control Panel

CP3919-1xxx: 19-inch 5:4 display in aluminum housing with orange piping and ergonomically shaped push-button extension, adapted to the corporate design

 
CP3919-1xxx | Multi-touch Control Panel
CP3919-1xxx | Multi-touch Control Panel
CP3919-1xxx | Multi-touch Control Panel

CP3919-1xxx: 19-inch 5:4 display with black touch screen frame and customer-specific housing, connection of the push-button extension via PROFIBUS

 
CP3919-1xxx | Multi-touch Control Panel
CP3919-1xxx | Multi-touch Control Panel
CP3919-1xxx | Multi-touch Control Panel

CP3721-1xxx: 21.5-inch Panel PC with customized logo print and compact push-button extension, mounting arm connection via four M6 threads at intervals of 100 x 100 mm

 
CP3918-1xxx | Multi-touch Control Panel
CP3918-1xxx | Multi-touch Control Panel
CP3918-1xxx | Multi-touch Control Panel

CP3918-1xxx: 18.5-inch full HD display with double-row push-button extension, buttons labeled with insert labels, integrated Euchner EKS in push-button cover

 
CP3916-0000 | Multi-touch Control Panel
CP3916-0000 | Multi-touch Control Panel
CP3916-0000 | Multi-touch Control Panel

CP3916-0000: 15.6-inch display with customized logo print and additionally mounted keyboard shelf

 
CP3915-1xxx | Multi-touch Control Panel
CP3915-1xxx | Multi-touch Control Panel
CP3915-1xxx | Multi-touch Control Panel

CP3915-1xxx: 15.1-inch 4:3 display with customer-specific touch screen glass and illuminated customer logo, cover of the connections made of coated sheet steel

 
CP3918-14xx | Multi-touch Control Panel
CP3918-14xx | Multi-touch Control Panel
CP3918-14xx | Multi-touch Control Panel

CP3918-14xx: 18.5-inch display with IP 65 stainless steel housing, multi-touch screen with laminated polyester film for increased splintering protection, short-stroke keys with RGB ring lighting behind the film, display connection via CP-Link 4

 
CP3918-14xx | Multi-touch Control Panel
CP3918-14xx | Multi-touch Control Panel
CP3918-14xx | Multi-touch Control Panel

CP3918-14xx: 18.5-inch display in brushed stainless steel housing, RFID reader with internal USB port and stainless steel short-stroke keys integrated in the front laminate and mounting arm integration by the customer

 
CP3918-1xxx | Multi-touch Control Panel
CP3918-1xxx | Multi-touch Control Panel
CP3918-1xxx | Multi-touch Control Panel

CP3918-1xxx: 18.5-inch display in portrait orientation, push-button extension with fully illuminated short-stroke keys and incremental encoder, additional keys, key switches and USB ports on the side, connection of the keys via EtherCAT

 
CP3921-1xxx | Multi-touch Control Panel
CP3921-1xxx | Multi-touch Control Panel
CP3921-1xxx | Multi-touch Control Panel

CP3921-1xxx: 21.5-inch display with customer-specific touch screen glass, additional push-button extension on the right with glass surface and stainless steel buttons, integrated operating mode selector switch, USB ports and RFID reader

 
CP3919-1xxx | Multi-touch Control Panel
CP3919-1xxx | Multi-touch Control Panel
CP3919-1xxx | Multi-touch Control Panel

CP3919-1xxx: 19-inch 5:4 display in portrait orientation and with coated aluminum housing, push-button extension and keyboard recess in coated sheet metal housing, customer-specific mounting arm connection, rotatable and tiltable

 
CP3716-1xxx | Multi-touch Panel PC
CP3716-1xxx | Multi-touch Panel PC
CP3716-1xxx | Multi-touch Panel PC

CP3716-1xxx: 15.6-inch display with compact push-button extension, fanless IP 65 PC construction at the rear, mounting on mounting arm system from above or below with optional mounting arm adapter

 
CP3918-1xxx | Multi-touch Control Panel
CP3918-1xxx | Multi-touch Control Panel
CP3918-1xxx | Multi-touch Control Panel

CP3918-1xxx: 18.5-inch display with specially configured keyboard extension, free selection of the inserted switching elements from quantity 1 using the panel configuration tool, connection of the keys via USB or parallel wiring via round connector integrated at the rear

 
CP3918-1xxx | Multi-touch Control Panel
CP3918-1xxx | Multi-touch Control Panel
CP3918-1xxx | Multi-touch Control Panel

CP3918-1xxx: 18.5-inch display, additional keys can be mounted by the customer, handle for position adjustment, mounting arm connection at the rear with lever for fixing the tilt