Control cabinet  PCs Panel PCs Control Panel Industrial Motherboards Embedded PCs Scalable Industrial PC solutions

Beckhoff supplies the right Industrial PC for every application. The high-quality components, based on open standards, and the individual construction of the housings mean that the Industrial PCs are ideally equipped for all control requirements. Embedded PCs make modular IPC technology available in miniature format for DIN rail mounting. The fact that Beckhoff develops motherboards in-house enables the company to respond quickly to new technologies on the PC market and to customer-specific requirements.

Products

Product finder

Product finder: Find your product with just a few mouse clicks.

Multi-touch Panel PCs

Multi-touch Panel PCs: The Panel PCs with industry-standard multi-touch displays are suitable for control cabinet (CP2xxx) or mounting arm installation (CP3xxx).

Single-touch Panel PCs

Single-touch Panel PCs: A Panel PC consisting of a Control Panel and an Industrial PC is suitable for control cabinet (CP6xxx) or mounting arm installation (CP7xxx).

Control cabinet Industrial PCs

Control cabinet Industrial PCs: Industrial PCs for control cabinet installation can be scaled in size and performance class, depending on the application.

Multi-touch Control Panels

Multi-touch Control Panels: The Control Panels with industry-standard multi-touch displays can be connected via DVI/USB Extended or CP-Link 4.

Single-touch  Control Panels

Single-touch Control Panels: The Control Panels used as human-machine interfaces in conjunction with the high-performance Industrial PCs round off a system with their elegant design.

Embedded PC CX

Embedded PC CX: With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a DIN rail unit in the control cabinet.

Industrial Motherboards

Industrial Motherboards: Beckhoff has expanded the “Industrial Motherboards” line of business into an independent product segment. Beckhoff can thus offer Industrial PCs and Embedded PCs in all performance classes with motherboards developed in-house.