Download Video: MP4, WebM, Ogg

The linear transport system from Beckhoff.

Two proven drive principles – combined into a new one. With the XTS (eXtended Transport System) linear transport system, Beckhoff presents a Drive Technology that has not previously existed in this form – because it combines the advantages of two well-known drive principles in a single system. Where the possibilities to use rotary motors had previously ended, XTS adds the advantages of a linear system. And where the range of use of purely linear systems has been limited so far, XTS supplements the benefits of a rotary solution.

Products

XTS motor module

XTS motor module: The motor module contains the electromagnetic coils and all other active functions necessary for the operation of the system.

XTS mover

XTS mover: The mover contains magnetic plates which, together with the coils in the motor modules, generate propulsive forces.

XTS guide rails

XTS guide rails: The guide rail system is optimised for operation with the movers.