Download Video: MP4, WebM, Ogg

Precise strain measurement in the I/O system

The analog input terminals EL335x (EtherCAT Terminals) and KL335x (Bus Terminals) are suitable for connection of full resistor bridges such as strain gauges, for example. They enable extremely fast and precise measurement with a high resolution of measured values. Application areas are torque, vibration and pressure measurement from weighings with high precision to fast and precise signal acquisition from torque or vibration sensors.

Products

EL3351

EL3351: EtherCAT Terminal – 2-channel analog input terminal for resistor bridge analysis, 16 bit

EL3356

EL3356: EtherCAT Terminal – 1-channel precise load cell analysis (resistor bridge), 16 bit

EL3356-0010

EL3356-0010: EtherCAT Terminal – 1-channel precise load cell analysis (resistor bridge), 24 bit

KL3351

KL3351: Bus Terminal – 1-channel analog input terminal, resistor bridge (strain gauge), 16 bit

KL3356

KL3356: Bus Terminal – 1-channel analog input terminal, precise resistor bridge analysis, 16 bit