Download Video: MP4, WebM, Ogg

With the new CX2000 series Embedded PCs, Beckhoff offers many-core processing power in a DIN rail-mountable format. This new performance class leverages Intel® Xeon® D processors with 4, 8 and 12 CPU cores, enabling extremely powerful controllers in an exceptionally compact design. This new dimension of performance, which has already been demonstrated in the C6670.

Products

CX2042

CX2042: Xeon® D-1529 | 4 Cores | 6 MB | 1.3 GHz | 8 GB DDR4

CX2062

CX2062: Xeon® D-1539 | 8 Cores | 12 MB | 1.6 GHz | 16 GB DDR4

CX2072

CX2072: Xeon® D-1559 | 12 Cores | 18 MB | 1.5 GHz | 32 GB DDR4

Further information