Download Video: MP4, WebM, Ogg

Measuring compressed air directly in the field and directly in the EtherCAT system

Compressed air is still used in nearly every area of industry, whether for driving, controlling, movement or transport. For efficient machine and plant processes, compressed air must be analysed and monitored as thoroughly as possible while being optimally integrated into the control system. A compact all-in-one solution for this is the EP3744 EtherCAT Box. The IP 67 rated module combines compressed air measurement, EtherCAT connectivity and digital I/Os for use directly in the process, outside of electrical cabinets.



EP3744-0041: EtherCAT Box with 4 pressure inputs -1…1 bar


EP3744-1041: EtherCAT Box with 4 pressure inputs -1…7 bar

Further information