Download Video: MP4, WebM, Ogg

EL7201 | The Beckhoff servo terminal

The EL7201 servo terminal for the Beckhoff EtherCAT Terminal system integrates a complete servo drive for motors up to 200 W into a standard I/O terminal housing. Integration into the EtherCAT I/O system simplifies cabling and commissioning considerably and reduces spatial requirements and costs.

Products

AM8131

AM8131: The servomotor with 1.13 Nm standstill torque extends the range of application of the EL7201 servo terminal.

EL7201

EL7201: The combination of the servo terminal and the AM3100 servomotor offers an inexpensive servo axis in the entry level performance range.

AM3100

AM3100: The Synchronous Servomotors with rated outputs of 50 to 130 W are designed for operation with the EL7201 servo terminal.

AG2250

AG2250: The planetary gear units are specially matched to the AM3100 motor series and complete the small, low-priced drive technology range.