The modular Industrial PC series for the DIN rail

The modular Industrial PC series for the DIN rail

The compact DIN rail PCs from the CX series unite with the various I/O modules to form a space-saving industrial controller in the control cabinet. Every user can find a suitable Embedded device in the Beckhoff range of Embedded products: tailored to budget, performance class and the complexity of the control task. Apart from the CPU, the individual devices from the CX series differ in the available system interfaces and power supply versions and can be plugged together as a modular control system according to the respective task. This way, different applications can be realised on the same hardware, for example a PLC and Motion Control system with DVI/USB interface, Windows CE or Windows Embedded Standard or a multimedia system (building automation) with audio interface.

Products

CX8000

CX8000: The Embedded PCs of the CX8000 series are powerful 32-bit controllers with ARM9 CPU.

CX9000

CX9000: The main feature of the CX9000 and CX9010 Embedded PCs is the energy-saving Intel® IXP420 CPU with XScale® technology. The CX9020 is a compact high-performance controller with a 1 GHz ARM Cortex™-A8 CPU.

CX1010

CX1010: With a 500 MHz Pentium® MMX-compatible processor the CX1010 offers average CPU performance.

CX5000

CX5000: Compact CX series with Intel® Atom™ processor, with 1.1 or 1.6 GHz clock frequency.

CX51xx

CX51xx: Fanless compact controller with single, dual or quad-core Atom™ CPU

CX1020, CX1030

CX1020, CX1030: The high-performance CX are equipped with Intel® Celeron® M or Pentium® M CPUs up to 1.8 GHz.

CX2000

CX2000: With multi-core CPU and PCI Express, the Embedded PCs of the CX2000 series offer more possibilities on the DIN rail.

Further information