Download Video: MP4, WebM, Ogg

Beckhoff C69xx Control Cabinet PC Series

The C69xx Industrial PC series is very compact and has a robust aluminium housing. Equipped with 3½-inch Beckhoff Motherboards, the performance range extends from the very small, fanless C6915 with Intel® Atom™ CPU to the C6930 with processors up to Intel® Core™ Duo or Core™2 Duo and on-board SATA RAID 1 controller.

Products

C6915 | Control cabinet Industrial PC with Intel® Atom™

C6915 | Control cabinet Industrial PC with Intel® Atom™: The compact C6915 is equipped with a 3½-inch motherboard for Intel® Atom™ processors. It is cooled through the aluminium surface and requires no fan.

C6920 | Control Cabinet PC

C6920 | Control Cabinet PC: The compact case is equipped with a 3½-inch motherboard for Intel® Celeron® M, Pentium® M, Core™ Duo or Core™2 Duo processors.

C6925 | Fanless Control Cabinet PC

C6925 | Fanless Control Cabinet PC: The fanless housing of the C6925 is equipped with an Intel® Celeron® M ULV processor. With Compact Flash as mass storage the IPC does not have any mechanically moving parts.

C6930 | Control cabinet Industrial PC with RAID controller

C6930 | Control cabinet Industrial PC with RAID controller: The C6930 has a SATA RAID controller for mirroring two hard disks and is equipped with two hard disk slots in the basic configuration.

Further information