Download Video: MP4, WebM, Ogg

The ultra-compact IPC generation

The series of ultra-compact Industrial PCs that was launched with the C6015 has been highly successfully positioned in the market because of its flexible application possibilities. The C6017 multi-core device offers further optional interfaces (up to 2 x RJ45, 2 x USB 2.0), an optional 1-second UPS, or a combination of additional interfaces and 1-second UPS, all in a housing that still measures only 82 mm x 82 mm x 66 mm.

With the addition of the C6030 ultra-compact Industrial PC, the many benefits of the series such as low space requirements, universal applicability for almost any automation and visualisation task as well as flexible installation are also available for complex applications with the highest performance requirements. The new C6032 adds a further circuit board level to the C6030 single-board Industrial PC for accommodation of modular interface and function extensions. With the use of compact PCIe modules the C6032 can be adapted perfectly to the requirement profile of the application.

Products

C6015

C6015: Ultra-compact IPC with a mounting space of just 82 x 82 x 40 mm | Intel® Atom™ with up to four cores

C6017

C6017: Ultra-compact IPC with a mounting space of just 82 x 82 x 66 mm and further optional interfaces | Intel® Atom™ with up to four cores

C6030

C6030: Ultra-compact IPC with a mounting space of just 132 x 132 x 67 mm | Intel® Core™ i processors of the 6th and 7th Generation with up to four cores

C6032

C6032: Ultra-compact IPC with a mounting space of just 129 x 133 x 104 mm and further optional interfaces | Intel® Core™ i processors of the 6th and 7th Generation with up to four cores

Further information