Download Video: MP4, WebM, Ogg

Compact multi-axis system with maximum control speeds, plus fast installation

The new AX8000 multi-axis servo system, with a compact form factor for space-saving control cabinet installation, enables high-precision positioning and machining processes with extremely short control cycles. Additional features include fast installation and commissioning by simply plugging together the desired axis modules, as well as One Cable Technology (OCT) and the direct integration of safety functionality and mains filters.

Components

Power supply modules

  • AX8620-1000 | 10 A for 100…240 V AC (1~) and 20 A 200…230 V AC (3~)
  • AX8640-1000 | 40 A for 200…240 V AC (3~)
  • AX8620-0000 | 20 A for 400…480 V AC (3~)
  • AX8640-0000 | 40 A for 400…480 V AC (3~)

Axis modules

  • AX8108-0000 | Single axis 8 A, OCT feedback, 100…480 V AC
  • AX8108-0100 | Single axis 8 A, OCT feedback, TwinSAFE (STO, SS1), 100…480 V AC
  • AX8108-0200 | Single axis 8 A, OCT feedback, TwinSAFE (17 drive-integrated safty functions), 100…480 V AC
  • AX8118-0x00 | Single axis 18 A
  • AX8206-0x00 | Double axis 2 x 6 A

Option modules

  • AX8810-1000 | Capacitor module, 4420 μF, 100…240 V
  • AX8810-0000 | Capacitor module, 1755 μF, 400…480 V
  •  more

Products

AX8000

AX8000: The AX8000 multi-axis servo system greatly simplifies the implementation of multi-channel drive solutions.

Technical data

Technical data: The dynamic multi-axis system has a modular design and includes various supply modules, single and double-axis modules, and a capacitor module.

Matching motors

Matching motors: In connection with the servomotors from the AM8000 series, the wiring is reduced to the standard motor cable, via which the feedback signals are also transmitted.

Further information