Download Video: MP4, WebM, Ogg

With the introduction of the new AM8000 high-performance servomotor series, Beckhoff now offers a complete automation system consisting of PC-based controllers, I/O, Drives and motors – completely from the company’s own development and production. The rotary synchronous servomotors, which are available in standard and stainless steel designs, are characterised by high dynamics, energy efficiency and low costs. One of the AM8000 highlights is the new single-cable technology, with which the power and feedback system are combined in one standard motor cable. Material and commissioning costs can be significantly lowered as a result.

Products

AM8000

AM8000: The highly dynamic servomotors of the latest generation are characterised by high dynamics, energy efficiency and low costs.

AM8100

AM8100: Synchronous Servomotors suitable for operation on the EL7201-0010 and EL7211-0010 OCT servo terminals

AM8500

AM8500: Synchronous Servomotors with increased rotor moment of inertia are ideal for applications with large loads and high synchronism requirements.

AM8000, AM8500

AM8000, AM8500: Thanks to the external axial ventilation the servomotor series offer high torques in the forced cooling version even at high speeds.

AM8800

AM8800: Stainless steel servomotors in “hygienic design“ can be used in extremely harsh or corrosive environments.

Motion

Motion: In combination with the Motion Control solutions offered by the TwinCAT automation software, Beckhoff Drive Technology represents an advanced and complete drive system.