EtherCAT Terminal - System terminals EL9xxx | ES9xxx

EtherCAT Terminal - System terminals EL9xxx | ES9xxx

System terminals: EL9xxx | ES9xxx
Signal System Potential supply Power supply and accessories
System EL9011 | ES9011
bus end cap
   
EL9012
bus end cover
   
ELM9012
bus end cover for ELMxxxx
   
EL9070
shield terminal
   
EL9080
isolation terminal
   
EL9180 | ES9180
potential distribution terminal, 2 clamping
units per power contact
   
EL9181
potential distribution terminal,
2 separate potentials,
8 points per potential
EL9182
potential distribution terminal,
8 separate potentials,
2 points per potential
EL9183
potential distribution terminal,
1 separate potential,
16 points per potential
EL9184
potential distribution terminal,
8 x 24 V DC, 8 x 0 V DC
EL9185 | ES9185
potential distribution terminal, 4 clamping
units at 2 power contacts
   
EL9186 | ES9186
potential distribution,
8 x 24 V
   
EL9187 | ES9187
potential distribution,
8 x 0 V
   
EL9188
potential distribution terminal,
16 x 24 V DC
EL9189
potential distribution terminal,
16 x 0 V DC
EL9195 | ES9195
shield terminal
  EL9576 | ES9576
Brake chopper terminal,
155 µF
24 V DC EL9221
overcurrent protection terminal, 1-channel, max. 10 A
EL9100 | ES9100
EL9400 | ES9400
input 24 V DC,
E-bus power supply, 2 A
EL9222
overcurrent protection terminal, 2-channel, max. 10 A
EL9110 | ES9110
diagnostic
EL9410 | ES9410
input 24 V DC,
output 5 V/2 A
EL9227
overcurrent protection terminal, 2-channel, max. 10 A, extended functionalities
  ELM9410
input 24 V DC,
output 5 V/2 A
  EL9200
with fuse
EL9505 | ES9505
input 24 V DC,
output 5 V DC, 0.5 A
  EL9210
diagnostic, with fuse
EL9508 | ES9508
input 24 V DC,
output 8 V DC, 0.5 A
    EL9510 | ES9510
input 24 V DC,
output 10 V DC, 0.5 A
    EL9512 | ES9512
input 24 V DC,
output 12 V DC, 0.5 A
    EL9515 | ES9515
input 24 V DC,
output 15 V DC, 0.5 A
  EL9520 | ES9520
AS-Interface potential supply with filter
EL9540 | ES9540
surge filter field supply
    EL9550 | ES9550
surge filter system and field supply
    EL9560 | ES9560
input 24 V DC,
output 24 V DC, 0.1 A with electrical isolation
50 V DC   EL9570 | ES9570
buffer capacitor terminal,
500 μF, 50 V DC
    EL9571 | ES9571
buffer capacitor terminal,
270 μF, 80 V DC
120 – 230 V AC   EL9150 | ES9150
 
  EL9160 | ES9160
diagnostic
 
  EL9190 | ES9190
any voltage up to 230 V without LED
 
  EL9250
with fuse
 
  EL9260
diagnostic, with fuse
 
ELxxxx: Standard EtherCAT Terminals,
ESxxxx: EtherCAT Terminals with pluggable wiring level