Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities EL9227
Button LED 2
Status LED 2
Status LED 1
Button LED 1
Ready LED 
Run LED 
Protected
output 1
via power
contact
Power
contact 0 V
Digital input 1
Infeed 24 V
Infeed 0 V
Digital input 2
Protected
output 1
Protected
output 2
Top view 
Contact assembly 

EL9227 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities

The EL9227-xxxx electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-xxxx is a two channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 10 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. In addition, there are further versions of the terminal with a fixed rated current. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighbouring terminals without wiring. The EL9227-xxxx is ideally suited for plant monitoring, since numerous process data are available and status data can be both displayed and stored. In addition, there are some extended optional settings, such as e.g. characteristic curve selection, undervoltage/preliminary warning level, last state, etc.

Technical data EL9227-5500
Technology Overcurrent protection terminal 24 V DC, 2-channel
Nominal voltage 24 V DC
Number of outputs 2
Number of inputs 2
Input current max. 10 A
Rated current adjustable from 1…10 A in 1 A steps, ∑ 10 A
Hold after output switch-off ≥ 10 s (temperature-dependent)
Advance warning output load adjustable; 50…100 %
Integrated fail-safe element 15 A (F) | 15 A (F)
Over voltage power-off ≥ 32 V DC
Advance warning low-voltage adjustable; 17…24 V DC
Reverse polarity switch-off yes
Backward switch-off adjustable; 3-stage
Current consumption E-bus typ. 90 mA
Electrical isolation 500 V (E-bus/signal voltage)
Weight approx. 55 g
Operating/storage temperature 0…+55 °C/-25…+85 °C
Approvals CE
Ordering information
EL9227-4433 overcurrent protection terminal 24 V DC, 2-channel, 3 A/3 A, extended functionalities
EL9227-5500 overcurrent protection terminal 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities
EL9227-6600 overcurrent protection terminal 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities
EL9227-6644 overcurrent protection terminal 24 V DC, 2-channel, 4 A/4 A, extended functionalities
EL9227-9482 overcurrent protection terminal 24 V DC, 2-channel, 8 A/2 A, extended functionalities
EL9227-9664 overcurrent protection terminal 24 V DC, 2-channel, 6 A/4 A, extended functionalities
Product announcement
estimated market release 3rd quarter 2018