EtherCAT plug-in modules

The EtherCAT I/O plug-in modules are based electronically on the well-known EtherCAT Terminals, and they provide the same broad variety of signals, including functional safety (TwinSAFE). Their electromechanical design enables them to be plugged directly into an application-specific signal distribution board. This routing board distributes signals and power supply to machine modules via prefabricated cables with application-specific plug connectors. The main advantage of the signal distribution board is the highly automated production process, from the manufacture of the circuit board and its assembly through to the inspection. All connector interfaces can be placed on the circuit board according to customer specifications. The connector level, which is matched to the application, considerably optimises the wiring procedure, for example with the use of prefabricated cables and coded plug connectors.

The manufacturing process can be accelerated as far as possible and the risk of wiring errors is minimised. This saves working time and thus costs. It allows production at different worldwide locations with a minimum of risk, since errors are avoided through automation and coding.

The EtherCAT plug-in modules offer an alternative to conventional point-to-point wiring in control cabinets, since they simplify wiring, and reduce the system installation time and testing costs where machines are manufactured in high numbers. more


EtherCAT plug-in modules

EtherCAT plug-in modules: The modules from the EJ series reduce assembly and wiring costs and replace inflexible black box solutions in standard machines.

Signal distribution board

Signal distribution board: The signal distribution board replaces conventional point-to-point wiring between I/O and connector level. The connections are provided in the form of PCB tracks.