EJxxxx | EtherCAT-plug-in-modules

Almost all of the EtherCAT Terminals can also be manufactured in the EJ design as EtherCAT plug-in modules. EJ modules that are not yet available can be developed on a project-specific basis in parallel to the development of the signal distribution board. The following table shows the modules that already exist. Further EJ modules on request.

Ordering information  
EtherCAT Coupler
EJ1100 EtherCAT Coupler for EtherCAT plug-in modules (EJxxxx)
EJ1101-0022 EtherCAT Coupler with external connectors, power supply module and optional ID switches
Digital input
EJ1008 EtherCAT plug-in module, 8-channel digital input 24 V DC, 3.0 ms
EJ1128 EtherCAT plug-in module, 8-channel digital input, 5 V DC
EJ1809 EtherCAT plug-in module, 16-channel digital input 24 V DC, 3.0 ms
EJ1859 EtherCAT plug-in module, 8-channel digital input + 8-channel digital output 24 V DC
EJ1889 EtherCAT plug-in module, 16-channel digital input 24 V DC, 3.0 ms, 0 V (ground) switching
EJ1914 EtherCAT plug-in module, 4-channel digital output, TwinSAFE, 24 V DC
EJ1918 EtherCAT plug-in module, 8-channel digital input, TwinSAFE, 24 V DC
EJ1957 EtherCAT plug-in module, 8 fail-safe inputs, 4 fail-safe outputs, TwinSAFE, 24 V DC
Digital input
EJ2008 EtherCAT plug-in module, 8-channel digital output 24 V DC, 0.5 A
EJ2502 EtherCAT plug-in module, 2-channel pulse width output 24 V DC, 0.5 A
EJ2809 EtherCAT plug-in module, 16-channel digital output 24 V DC, 0.5 A
EJ2889 EtherCAT plug-in module, 16-channel digital output 24 V DC, 0.5 A, 0 V (ground) switching
EJ2914 EtherCAT plug-in module, 4-channel digital output, TwinSAFE, 24 V DC, 0.5 A
EJ2918 EtherCAT plug-in module, 8-channel digital output, TwinSAFE, 24 V DC, 0.5 A
Analog input
EJ3004 EtherCAT plug-in module, 4-channel analog input -10…+10 V, single-ended, 12 bit
EJ3048 EtherCAT plug-in module, 8-channel analog input 0…20 mA, single-ended, 12 bit
EJ3108 EtherCAT plug-in module, 8-channel analog input -10…+10 V, 6 x differential input, 2 x single-ended, 16 bit
EJ3202 EtherCAT plug-in module, 2-channel analog input PT100 (RTD)
EJ3214 EtherCAT plug-in module, 4-channel analog input PT100 (RTD)
Analog output
EJ4002 EtherCAT plug-in module, 2-channel analog output 0…10 V, 12 bit
EJ4018 EtherCAT plug-in module, 8-channel analog output, 0…20 mA, 12 bit
EJ4134 EtherCAT plug-in module, 4-channel analog output -10…+10 V, 16 bit
Position measurement
EJ5002 EtherCAT plug-in module, 2-channel SSI encoder interface
EJ5101 EtherCAT plug-in module, 1-channel incremental encoder interface, RS422
Communication
EJ6910 TwinSAFE Logic
Motion
EJ7047 EtherCAT plug-in module, stepper motor module 50 V DC, 5 A, with incremental encoder, vector control
EJ7211-0010 EtherCAT plug-in module, servomotor module with OCT, 50 V DC, 4.5 ARMS
EJ7342 EtherCAT plug-in module, 2-channel DC motor output stage 50 V DC, 3.5 A
System
EJ9001 EtherCAT plug-in module, placeholder module
EJ9400 power supply plug-in module for E-bus, 2.5 A
EJ9404 power supply plug-in module for E-bus, 12 A
EJ9505 power supply plug-in module 5 V DC
EJ9576 EtherCAT plug-in module, brake chopper module