EtherCAT Terminal, digital output EL2xxx | ES2xxx, EM2xxx

EtherCAT Terminal, digital output EL2xxx | ES2xxx, EM2xxx

Digital output: EL2xxx | ES2xxx, EM2xxx  
Signal
1-channel

2-channel

4-channel

8-channel

16-channel
5 V DC   EL2124 | ES2124  
12 V DC     EL2024-0010
Imax = 2.0 A
   
24 V DC EL2595
LED constant current
terminal, up to
700 mA/48 V
EL2002 | ES2002
Imax = 0.5 A
EL2004 | ES2004
Imax = 0.5 A
EL2008 | ES2008
Imax = 0.5 A
EM2042
Imax = 0.5 A,
D-sub connection
EL2596
LED strobe control, 24 V DC
  EL2014
Imax = 0,5 A
with diagnostics
   
EL2596-0010
LED strobe control, 48 V DC
EL2022 | ES2022
Imax = 2.0 A
EL2024 | ES2024
Imax = 2.0 A
EL2828
Imax = 2.0 A
EL2872
Imax = 0.5 A,
flat-ribbon cable connection
  EL2032 | ES2032
Imax = 2.0 A,
with diagnostic
EL2034 | ES2034
Imax = 2.0 A,
with diagnostic
EL2872-0010
Imax = 0.5 A,
flat-ribbon cable connection, negative switching
  EL2042 | ES2042
2 x 4 A/1 x 8 A
  EL2878-0005
Imax = 0.5 A,
flat-ribbon cable connection, integrated diagnosis of supply voltage
 
  EL2202 | ES2202
Ton/Toff 1 μs,
push-pull outputs
EL2084 | ES2084
Imax = 0.5 A,
n-switching
EL2088 | ES2088
Imax = 0.5 A,
n-switching
 
  EL2212 | ES2212
Ton/Toff 1 μs,
10 A overexcitation
     
  EL2252 | ES2252
Imax = 0.5 A,
time stamp
  EL2258
Imax = 0.5 A,
multi-timestamping
EL1259
8 multi-timestamping inputs and outputs
  EL2262 | ES2262
Imax = 0.5 A,
oversampling
   
EL2911
TwinSAFE Logic,
4 safe inputs,
1 safe output
EL2912
TwinSAFE Logic,
2 safe outputs
EL2904
TwinSAFE,
4 safe outputs
 
    EL1957
TwinSAFE Logic,
8 safe inputs,
4 safe outputs
 
      EL2808
Imax = 0.5 A,
8 x 0 V
EL2809
Imax = 0.5 A
        EL2819
Imax = 0.5 A,
with diagnostics
      EL2889
Imax = 0.5 A,
0 V (ground) switching
    EL2784
Imax = 2.0 A,
solid state,
30 V AC/
48 V DC
EL2788
Imax = 2.0 A,
solid state,
30 V AC/
48 V DC
EL1859
8 inputs, 8 outputs,
filter 3.0 ms,
Imax = 0.5 A,
IEC 61131-2,
type 3
    EL2794
Imax = 2.0 A,
solid state,
30 V AC/
48 V DC
potential-free
EL2798
Imax = 2.0 A,
solid state,
30 V AC/
48 V DC,
potential-free
 
Relay
(up to 250 V AC)
  EL2602 | ES2602
Imax = 5.0 A,
make contact,
power contacts
 
  EL2602-0010
Imax = 5.0 A,
make contact,
soft switching in zero-voltage crossing
EL2624 | ES2624
Imax = 2.0 A,
make contact,
no power contacts
 
  EL2622 | ES2622
Imax = 5.0 A,
make contact,
no power contacts
EL2624 | ES2624
Imax = 2.0 A,
make contact,
125 V AC/
30 V DC
 
  EL2622-0010
Imax = 5.0 A,
make contact,
no power contacts,
soft switching in zero-voltage crossing
EL2634 | ES2634
Imax = 4.0 A, make contact,
250 V AC/
30 V DC, no power contacts
 
  EL2612 | ES2612
Imax = 2.0 A,
change-over,
no power contacts
 
  EL2652 | ES2652
Imax = 1.0 A,
change-over,
no power contacts
 
Triac
(up to 230 V AC)
  EL2712 | ES2712
12 … 230 V, 0.5 A, power contacts
 
  EL2722 | ES2722
12 … 230 V, 1.0 A, mutually locked outputs
 
  EL2732 | ES2732
12 … 230 V, 0.5 A, no power contacts
 
PWM   EL2502 | ES2502
PWM output,
24 V DC, 1.0 A
 
  EL2535 | ES2535
24 V DC, 1.0 A,
current-controlled
 
  EL2535-0050
24 V DC, 50 mA, current-controlled
 
  EL2535-0002
24 V DC, 2 A, current-controlled
 
  EL2535-0005 NEW
24 V DC, 5.0 A, current-controlled
 
  EL2545 | ES2545
50 V DC, 3.5 A,
current-controlled
 
Pulse train EL2521 | ES2521
1 … 500 kHz
EL2522 | ES2522
2 channel A/B,
1 channel A/B/C
0…4 MHz
 
ELxxxx: Standard EtherCAT Terminals,
ESxxxx: EtherCAT Terminals with pluggable wiring level