XTS
 
XTS Hygienic Highly flexible and optimised cleaning

XTS Hygienic | Highly flexible and optimised cleaning

The fully encapsulated mechatronic transport system, XTS Hygienic combines the advantages of rotary and linear drive systems for demanding environmental conditions. The stainless steel version of the XTS linear transport system (with IP 69K protection rating) provides all functions required for system operation:

With this matching set of only a few components, the most diverse applications in the food and pharmaceutical industries can be realised. All surfaces are chemically resistant and provide ease of cleaning. A system implementation with XTS Hygienic offers hygienic design without any hidden edges or undercuts. All components are sealed at the joints with a high-quality elastic material and enable high-pressure washdown. As a result, the XTS Hygienic meets all EHEDG requirements for system certification according to EL Class I AUX. Due to the reduced construction volume of the XTS components, users benefit from a smaller machine footprint in a clear layout providing ease of maintenance.

System properties XTS Hygienic
Max. force 90 N at standstill
Continuous force 30 N (at ~30 °C temperature increase in the motor compared to mounting frame)
Speed 4 m/s @ 48 V DC supply
Acceleration > 50 m/s² (without payload)
Mover length 80 mm in direction of movement
Mover weight approx. 910 g (complete mover without attachments)
Max. system length > 100 m (dependent on computing power, no system limit)
Surface electropolished
Material housing: stainless steel 1.4404 AISI 316L; sealing: FPM
Operating/storage temperature -10…+40 °C/-25…+85 °C (for further information see documentation)
Protection class IP 69K
Approvals CE, EHEDG EL Class I AUX (standard-compliant when assembled)
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Electrical data XTS Hygienic
Supply voltage control voltage 24 V DC, power supply 48 V DC
Current consumption power supply: 16 A nominal current
Power consumption 24 V DC motor modules: 30 W/m (communication, electronics, position determination)
Length per feed max. 3 m (voltage supply, EtherCAT)
Power consumption per mover approx. 15 W @ 4 m/s without payload
XTS products  
ATH2000 XTS motor modules, stainless steel
ATH9011-0075-0550 XTS mover, stainless steel
ATH9000-xxxx XTS Hygienic guide rails
TF5850-00pp TC3 XTS Extension
Product announcement
estimated market release 2nd quarter 2019