XTS | eXtended Transport System Digital Compact Servo Drives Servomotors Linear Servomotors Stepper Motors Drive Technology - The drive system for high dynamic positioning tasks

In combination with the Motion Control solutions offered by the TwinCAT automation software, Beckhoff Drive Technology represents an advanced and complete drive system. PC-based control technology from Beckhoff is ideally suited for single and multiple axis positioning tasks with highly dynamic requirements. The AX5000 and AX8000 Servo Drive series with high-performance EtherCAT system communication offer maximum performance and dynamics.

TwinCAT offers extensive NC and CNC functionalities. Corresponding PLC libraries and engineering tools complete the software solution. more

Products

Product finder

Product finder: Find your product with just a few mouse clicks.

Digital Compact Servo Drives

Digital Compact Servo Drives: The Digital Servo Drives combine the most modern power electronics with a compact practical size.

Synchronous Servomotors

Synchronous Servomotors: The Synchronous Servomotors are brushless three-phase motors with permanent magnets in the rotor. They are ideal for positioning tasks with high demands on dynamics and performance.

Linear Servomotors

Linear Servomotors: The Linear Servomotors are used for characteristic drive curves with regard to dynamics, synchronisation or acceleration. They offer simple installation and are not subject to mechanical wear.

Stepper Motors

Stepper Motors: Stepper Motors are used for small to medium loads – as actuators or auxiliary axes for machine construction and automation applications.

Accessories

Accessories: A comprehensive range of accessories rounds off the Motion product range.

XTS | eXtended Transport System

XTS | eXtended Transport System: The linear XTS replaces classic mechanical systems by innovative mechatronics. It enables individual product transport applications with a continuous flow of material.

Compact Drive Technology

Compact Drive Technology: Modularity and scalable power with solutions up to 8 A in the I/O system in IP 20 and IP 67