AMP80xx Distributed Servo Drive

AMP80xx | Distributed Servo Drive

The AMP8000 can be installed in place of a standard AM8000 or AM8500 series servomotor without having to modify the machine design since only the overall length was increased, and all other dimensions remain the same. The use of the latest power output stage technology delivers minimal derating. The achievable technical specifications are almost equal to the comparable standard motor.

Technical data
Motor type permanent magnet-excited three-phase synchronous motor with integrated servo drive
Magnet material neodymium-iron-boron
Insulation class thermal class F (155 °C)
Design form flange-mounted according to IM B5, IM V1, IM V3
Protection class IP 54, IP 65 (shaft seal)
Cooling convection, permissible ambient temperature 40 °C, optionally: external axial ventilation
Coating/surface dark grey powder coating, similar to RAL7016
Temperature sensor integrated in stator winding
Connection method round plug connector, swivelling, angled
Approvals CE, UL in preparation
Feedback system absolute encoder single-turn and multi-turn (OCT)
Options AMP80xx
Feather key groove according to DIN 6885 P1
Holding brake backlash-free permanent magnet single-surface brake, suitable only as holding brake
Shaft seal radial shaft seal made of FPM
Feedback system option absolute encoder multi-turn
TwinSAFE safe drive technology STO, SS1, SS2, SOS, SLS, SDI (in preparation)
Product announcement
estimated market release 4th quarter 2018