Product overview Synchronous Servomotors

Product overview Synchronous Servomotors

Beckhoff offers servomotors in different variants. The AM8000 Synchronous Servomotors are characterised by high dynamics, energy efficiency and reduced lifecycle costs. They are optionally available with stainless steel housing (AM8800). The AM8500 series extends the servomotor range by a complete series with increased rotor moment of inertia. The servomotors from the AM81xx series are suitable for operation on the EL7201-0010 OCT servo terminal. The synchronous servomotors range from the AM2000, for positioning tasks with high requirements for dynamics and stability, via the AM3000, for applications with maximum requirements for dynamics and performance, to the AM3500 with increased moment of inertia for synchronisation and optimum mass adaptation. The motors from the AM3100 series round off the range of low-power motors.

Synchronous Servomotors

AM80xx | Synchronous Servomotors

AM80xx
Synchronous Servomotors

for applications with highest demands on dynamics and performance, single-cable solution for power and feedback

AM81xx | Synchronous Servomotors

AM81xx
Synchronous Servomotors

suitable for operation on the EL7201-0010 OCT servo terminal.

AM85xx | Synchronous Servomotors

AM85xx
Synchronous Servomotors

Increased rotor moment of inertia is ideal for applications with large loads and high synchronism requirements.

AM88xx | Stainless steel servomotors

AM88xx
Stainless steel servomotors

for use in the food, chemical and pharmaceutical industries, single-cable solution for power and feedback

AM30xx | Synchronous Servomotors

AM30xx
Synchronous Servomotors

for applications with highest demands on dynamics and performance

AM31xx | Synchronous Servomotors

AM31xx
Synchronous Servomotors

optimised for use with the EL7201 servo terminal

AM35xx | Synchronous Servomotors

AM35xx
Synchronous Servomotors

motor with higher moment of inertia for applications with highest demands on synchronism and optimal ratio of load/motor inertia

AM2xxx | Synchronous Servomotors

AM2xxx
Synchronous Servomotors

for positioning tasks with high demands on dynamics and stability

Planetary gear units for servomotors

AG2210 | Planetary gear units

AG2210
Planetary gear units

for AM3000/AM3500 and AM8000/AM8500 Synchronous Servomotors

AG2250 | Planetary gear unit

AG2250
Planetary gear unit

for AM3100/AM8100 Synchronous Servomotors and stepper motors AS2000

AG2300 | Planetary gear units

AG2300
Planetary gear units

High-end gear series for AM8000 and AM8500 servomotors

AG2800 | Planetary gear units for AM8800 stainless steel servomotors

AG2800
Planetary gear units

for AM8800 stainless steel servomotors