Product overview Linear Servomotors

Product overview Linear Servomotors

The linear servomotors are available in two versions: the AL2xxx, with iron core and varying magnetic track width, and the ironless AL38xx.

Linear Servomotors

AL20xx | Linear Servomotors

AL20xx
Linear Servomotors

iron core motor (magnetic path width 80 mm) motor with highest power density

AL24xx | Linear Servomotors

AL24xx
Linear Servomotors

iron core motor (magnetic path width 50 mm) for installation in compact mechanics

AL28xx | Linear Servomotors

AL28xx
Linear Servomotors

iron core motor (magnetic path width 130 mm) for applications with highest demands on force and stability

AL38xx | Linear Servomotors

AL38xx
Linear Servomotors

ironless motor (magnetic yoke width 48 mm) for highest demands on synchronism, dynamics and precision

AL2xxx | Linear Servomotors

AL2xxx
Linear Servomotors

Components, connection