Beckhoff at WindEnergy Hamburg 2018

Increased system availability also for retrofit concepts

Optimise the availability of your wind turbine with PC-based Control and system-integrated condtion monitoring. At WindEnergy Hamburg Beckhoff will demonstrate how condition monitoring can be seamlessly integrated into the overall control of a wind farm. In this way, PC-based control allows the implementation of new plants as well as retrofit concepts. End users can integrate the end-to-end measurement chain directly into the system control.

Increased transparency with an end-to-end measurement chain

PC-based control from Beckhoff allows you to implement the complete measurement chain in wind turbines: from the connection of all widely used sensors right on up to cloud storage services. At WindEnergy 2018, Beckhoff will demonstrate how diagnosis can be improved, availability can be increased and the life time of your plant can be extended.

Increased transparency with an end-to-end measurement chain

Monitoring simplified: with EtherCAT-based complete control system

EtherCAT-based control solutions from Beckhoff enable an ultra-fast wind farm networking. The reaction time is less than 1 ms. This simplifies in particular the monitoring of large plants, also offshore and in remote regions. EtherCAT

Monitoring simplified: with EtherCAT-based complete control system

Plants: Beckhoff Condition Monitoring Functions

Plants: Beckhoff Condition Monitoring Functions

Trade show information

Hamburg, Germany
25 – 28 September 2018
Hall B6, Booth 319

Site Plan WindEnergy Hamburg

Main information

Beckhoff booth:

  • Hall B6, Booth 319

Opening hours:

  • Tuesday – Thursday:
    9 am – 6 pm
  • Friday:
    9 am – 4 pm