DetachFixClose

AA3000 | Electric cylinders

The electric cylinders from the AA3000 series are the ideal direct drives for linear applications with high process forces and speeds. The advantages with regard to force, dynamics and compactness meet the advantages of servo technology such as controlled positioning, safe holding at a standstill and high efficiency. The integrated mechanism of precise roller bearings, ball screw and guide provides for a backlash-free, purely translatory motion.

At the shaft end of the spindle is an external thread on which conventional adapters such as ball heads or clamping hooks from the pneumatic/hydraulic range can be mounted. The flange size of the electric cylinder is based on ISO 15552 and has bolting points on both sides in case, for example, an application requires a swivel bolt connection. This compatibility makes the conversion from pneumatic to electric drive technology particularly easy.

In addition to the high resolution, the safe 24-bit multi-turn encoder installed offers the advantages of OCT and electronic nameplate for fast and simple commissioning with the familiar Drive Manager. Other spindle pitches or a backlash-free holding brake are available as options.

Highlights

  • based on the proven AM8000 drive technology
  • compact dimensions thanks to fully integrated mechanism
  • simple conversion of pneumatic applications due to compatibility with ISO 15552
  • combines the force, dynamics and compactness of pneumatics with the controllability and efficiency of an electric servo drive
Your selection:
    • AA3023 | Electric cylinder 3125…6250 N (Fmax), 0.5…1.0 m/s (vmax)

      AA3023 | Electric cylinder 3125…6250 N (Fmax), 0.5…1.0 m/s (vmax)

      Max. acceleration:
      10 m/s², 20 m/s²
      Continuous force:
      700 N/1400 N
      Max. stroke:
      150 mm
    • AA3033 | Electric cylinder 6250…12,500 N (Fmax), 0.5…1.0 m/s (vmax)

      AA3033 | Electric cylinder 6250…12,500 N (Fmax), 0.5…1.0 m/s (vmax)

      Max. acceleration:
      10 m/s², 20 m/s²
      Continuous force:
      1850 N/3700 N
      Max. stroke:
      200 mm
    • AA3053 | Electric cylinder 12,500…25,000 N (Fmax), 0.5…1.0 m/s (vmax)

      AA3053 | Electric cylinder 12,500…25,000 N (Fmax), 0.5…1.0 m/s (vmax)

      Max. acceleration:
      10 m/s², 20 m/s²
      Continuous force:
      3200 N/6400 N
      Max. stroke:
      250 mm